ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISENSOR | Operating supply current into AVCC terminal(1) | REFON = 0, INCH = 0Ah,
ADC12ON = N/A, TA = 25°C |
2.2 V | 40 | 120 | µA | |
| 3 V | 60 | 160 | |||||
| VSENSOR | Sensor output voltage(5) | ADC12ON = 1, INCH = 0Ah,
TA = 0°C |
2.2 V | 986 | 986 ±5% | mV | |
| 3 V | 986 | 986 ±5% | |||||
| TCSENSOR | Temperature coefficient of sensor output voltage(5) | ADC12ON = 1, INCH = 0Ah | 2.2 V | 3.55 | 3.55 ±3% | mV/°C | |
| 3 V | 3.55 | 3.55 ±3% | |||||
| tSENSOR(sample) | Sample time required if channel 10 is selected(5)(2) | ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
2.2 V | 30 | µs | ||
| 3 V | 30 | ||||||
| IVMID | Current into divider at channel 11 (3) | ADC12ON = 1, INCH = 0Bh | 2.2 V | N/A(6) | µA | ||
| 3 V | N/A | ||||||
| VMID | AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC |
2.2 V | 1.1 | 1.1 ±0.04 | V | |
| 3 V | 1.5 | 1.5 ±0.04 | |||||
| tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
2.2 V | 1400 | ns | ||
| 3 V | 1220 | ||||||