ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(int) | External interrupt timing | Port P1.x and P2.x, External trigger pulse duration to set interrupt flag(1) | 2.2 V, 3 V | 1.5 | cycle | |
| 2.2 V | 62 | ns | ||||
| 3 V | 50 | |||||
| t(cap) | Timer A or Timer B capture timing | TA0, TA1, TA2,
TB0, TB1, TB2, TB3, TB4, TB5, TB6(2) |
2.2 V | 62 | ns | |
| 3 V | 50 | |||||
| f(TAext), f(TBext) | Timer_A or Timer_B clock frequency externally applied to pin | TACLK, TBCLK, INCLK: t(H)= t(L) | 2.2 V | 8 | MHz | |
| 3 V | 10 | |||||
| f(TAint), f(TBint) | Timer_A or Timer_B clock frequency | SMCLK or ACLK signal selected | 2.2 V | 8 | MHz | |
| 3 V | 10 | |||||