ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
Table 3-1 summarizes the features of the device variants in this data sheet.
| Device | Flash | SRAM | Timer_A(3) | Timer_B(4) | USART | COMP_A | ADC12
(Channels) |
I/Os | Package |
|---|---|---|---|---|---|---|---|---|---|
| MSP430F149 | 60KB | 2KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin PAG 64-pin RTD |
| MSP430F1491 | 60KB | 2KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin RTD |
| MSP430F148 | 48KB | 2KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin PAG 64-pin RTD |
| MSP430F1481 | 48KB | 2KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin RTD |
| MSP430F147 | 32KB | 1KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin PAG 64-pin RTD |
| MSP430F1471 | 32KB | 1KB | 3 | 7 | 2 | 1 | 8 | 48 | 64-pin PM
64-pin RTD |
| MSP430F135 | 16KB | 512 bytes | 3 | 3 | 1 | 1 | 8 | 48 | 64-pin PM
64-pin PAG 64-pin RTD |
| MSP430F133 | 8KB | 256 bytes | 3 | 3 | 1 | 1 | 8 | 48 | 64-pin PM
64-pin PAG 64-pin RTD |