ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fDCO | DCO output frequency | Rsel = 4, DCO = 3, MOD = 0, DCOR = 1, TA = 25°C | 2.2 V | 1.8 ±15% | MHz | ||
| 3 V | 1.95 ±15% | ||||||
| Dt | Temperature drift | Rsel = 4, DCO = 3, MOD = 0, DCOR = 1 | 2.2 V, 3 V | ±0.1 | %/°C | ||
| Dv | Drift with VCC variation | Rsel = 4, DCO = 3, MOD = 0, DCOR = 1 | 2.2 V, 3 V | 10 | %/°V | ||