5.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Voltage applied at VCC to VSS
|
−0.3 |
4.1 |
V |
| Voltage applied to any pin (2)
|
−0.3 |
VCC + 0.3 |
V |
| Diode current at any device terminal |
|
±2 |
mA |
| Storage temperature |
Programmed device |
−40 |
85 |
°C |
| Unprogrammed device |
–55 |
150 |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted. The JTAG fuse-blow voltage, VFB, is allowed to exceed the absolute maximum rating. The voltage is applied to the TDI/TCLK pin when blowing the JTAG fuse.