ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC12CLK | ADC clock frequency | For specified performance of ADC12 linearity parameters | 2.2 V, 3 V | 0.45 | 5 | 6.3 | MHz |
| fADC12OSC | Internal ADC12 oscillator | ADC12DIV = 0, fADC12CLK = fADC12OSC | 2.2 V, 3 V | 3.7 | 6.3 | MHz | |
| tCONVERT | Conversion time | CVREF+ ≥ 5 µF, internal oscillator,
fADC12OSC = 3.7 MHz to 6.3 MHz |
2.2 V, 3 V | 2.06 | 3.51 | µs | |
| External fADC12CLK from ACLK, MCLK or SMCLK, ADC12SSEL ≠ 0 | 13 × 1/fADC12CLK | ||||||
| tADC12ON | Turn-on settling time of the ADC(3) | See (1) | 100 | ns | |||
| tSample | Sampling time(3) | RS = 400 Ω, RI = 1000 Ω, CI = 30 pF,
τ = [RS + RI] × CI(2) |
3 V | 1220 | ns | ||
| 2.2 V | 1400 | ||||||