SWRS245D December 2021 – July 2026 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_EPWMB0 | O | Main sub-system, PWM B, Channel 0 | C19, E17, F1, G1, G17, G18, G2, H1, J17, W10 | A14, C14, D3, E1, E13, E15, E3, F3, G13, R5 |
| MSS_EPWMB1 | O | Main sub-system, PWM B, Channel 1 | B18, E17, F16, G17, G19, G2, T10 | A12, C14, D14, E1, E13, E14, N4 |
| MSS_EPWMB_SYNCI | I | Main sub-system, PWM B, Sync Input | B3, V9, W16 | B4, P10, P4 |
| MSS_EPWMB_SYNCO | O | Main sub-system, PWM B, Sync Output | B19, W15 | A13, N9 |