ZHCSR17 january 2023 ADS9218
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
IB | Input bias current | 0.5 | TBD | µA | ||
IB | Input bias current thermal drift | 1 | nA/℃ | |||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 18 | Bits | |||
DNL | Differential nonlinearity | –0.75 | ±0.4 | 0.75 | LSB | |
INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | |
V(OS) | Input offset error | ±2 | LSB | |||
dVOS/dT | Input offset error thermal drift | ±1 | ppm/°C | |||
Offset error match | V(OS) (ADC_A – ADC_B) | 0.5 | LSB | |||
GE | Gain error(1) | –0.05 | ±0.01 | 0.05 | %FSR | |
dGE/dT | Gain error thermal drift(2) | ±1 | ppm/°C | |||
Gain error match | GE (ADC_A – ADC_B) | ±0.001 | %FSR | |||
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion ratio | fIN = 2 kHz | 95 | dB | ||
fIN = 1 MHz | 94 | |||||
SNR | Signal-to-noise ratio | fIN = 2 kHz | 95.1 | dB | ||
fIN = 1 MHz | 94.1 | |||||
THD | Total harmonic distortion | fIN = 2 kHz | –115 | dB | ||
fIN = 1 MHz | –102 | |||||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 120 | dB | ||
fIN = 1 MHz | 102 | |||||
Isolation crosstalk | fIN = 1 MHz | TBD | dB | |||
Aperture Jitter | 0.3 | psRMS | ||||
BW | Input Bandwidth (–3-dB) | ADS9218 | 90 | MHz | ||
ADS9217 | 45 | |||||
COMMON-MODE OUTPUT BUFFER | ||||||
VCMOUT | Common-mode output voltage | 2.4 | V | |||
Output current drive | 0 | 5 | μA | |||
LVDS OUTPUT (CLKOUT, DOUTA, and DOUTB) | ||||||
VODIFF | Differential output voltage | RL = 100Ω | 250 | 350 | 450 | mV |
VOCM | Output common-mode voltage | RL = 100Ω | 1.08 | 1.1 | 1.32 | V |
CMOS INPUTS (CS, SCLK, and SDI) | ||||||
VIL | Input low logic level | –0.3 | 0.3 DVDD | V | ||
VIH | Input high logic level | 0.7 DVDD | DVDD | V | ||
CMOS OUTPUT (SDO) | ||||||
VOL | Output low logic level | IOL = 200 µA sink | 0 | 0.2 DVDD | V | |
VOH | Output high logic level | IOH = 200 µA source | 0.8 DVDD | DVDD | V | |
POWER SUPPLY | ||||||
IAVDD_5V | Supply current from AVDD_5V | Maximum throughput | 36 | TBD | mA | |
No conversion, external reference | TBD | |||||
IAVDD_1V8 | Supply current from AVDD_1V8 | Maximum throughput | 67 | TBD | mA | |
No conversion, external reference | TBD | mA | ||||
IDVDD_1V8 | Supply current from DVDD_1V8 | Maximum throughput | 34 | TBD | mA | |
No conversion, external reference | 5 | TBD |