ZHCSR17 january 2023 ADS9218
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
DVDD_1V8 to GND | –0.3 | 2.1 | V | |
AVDD_1V8 to GND | –0.3 | 2.1 | V | |
AVDD_5V to GND | –0.3 | 5.5 | V | |
AINAP, AINAM, AINBP, and AINBM to GND | GND – 0.3 | AVDD_5V + 0.3 | V | |
REFIO to REFM | REFM – 0.3 | AVDD_5V + 0.3 | V | |
Digital inputs to GND | GND – 0.3 | DVDD_1V8 + 0.3 | V | |
REFM to GND | –0.3 | 0.3 | V | |
Input current to any pin except supply pins(2) | –10 | 10 | mA | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –60 | 150 | °C |