ZHCSR17 january 2023 ADS9218
ADVANCE INFORMATION
The ADS921x supports a ±3.2-V differential input range. The device outputs 18-bit conversion data in either straight-binary or binary two's-complement formats. As shown in Table 7-1, the format for the output codes is the same across all analog channels. The format for the output codes can be configured using the DATA_FORMAT field in register address 0x0D. The least significant bit (LSB) for the ADC is given by 1 LSB = 6.4 V / 218.
INPUT VOLTAGE | DESCRIPTION | ADC OUTPUT IN TWO'S-COMPLEMENT FORMAT | ADC OUTPUT IN STRAIGHT-BINARY FORMAT |
---|---|---|---|
≤ –3.2 V + 1 LSB | Negative full-scale code | 0x80000 | 0x00000 |
0 V + 1 LSB | Mid-code | 0x00000 | 0x1FFFF |
≥ 3.2 V – 1 LSB | Positive full-scale code | 0x1FFFF | 0x3FFFF |