ZHCSR17 january 2023 ADS9218
ADVANCE INFORMATION
The integrated ADC driver, low-latency, high-speed, low AC and DC errors, and low temperature drift make the ADS921x a high-performance solution for applications where precision measurements with low-latency are required. The following section gives an example circuit and recommendations for using the ADS921x device family in a data acquisition (DAQ) system.