ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| GENERAL | |||||||
| ADC sampling rate | 1 | GSPS | |||||
| Resolution | 14 | Bits | |||||
| POWER SUPPLY | |||||||
| AVDD19 | 1.9-V analog supply | 1.85 | 1.9 | 1.95 | V | ||
| AVDD | 1.15-V analog supply | 1.1 | 1.15 | 1.2 | V | ||
| DVDD | 1.15-V digital supply | 1.1 | 1.15 | 1.2 | V | ||
| IAVDD19 | 1.9-V analog supply current | 100-MHz, full-scale input on all four channels | 618 | mA | |||
| IAVDD | 1.15-V analog supply current | 100-MHz, full-scale input on all four channels | 415 | mA | |||
| IDVDD | 1.15-V digital supply current | Mode 8, 100 MHz, full-scale input on all four channels | 629 | mA | |||
| Mode 3, 100 MHz, full-scale input on all four channels | 730 | ||||||
| Mode 0 and 2, 100 MHz, full-scale input on all four channels | 674 | ||||||
| Mode 1, 4, 6, and 7, 100 MHz, full-scale input on all four channels | 703 | ||||||
| Pdis | Total power dissipation | Mode 8, 100 MHz, full-scale input on all four channels | 2.37 | W | |||
| Mode 3, 100 MHz, full-scale input on all four channels | 2.49 | ||||||
| Mode 0 and 2, 100 MHz, full-scale input on all four channels | 2.42 | ||||||
| Mode 1, 4, 6, and 7, 100 MHz, full-scale input on all four channels | 2.46 | ||||||
| Global power-down power dissipation | Full-scale input on all four channels | 120 | mW | ||||
| ANALOG INPUTS | |||||||
| Differential input full-scale voltage | 1.1 | VPP | |||||
| Input common-mode voltage | 1.3 | V | |||||
| Differential input resistance | At fIN = dc | 4 | kΩ | ||||
| Differential input capacitance | 2.5 | pF | |||||
| Analog input bandwidth (3 dB) | 1000 | MHz | |||||
| ISOLATION | |||||||
| Crosstalk(1) isolation between near channels (channels A and B are near to each other, channels C and D are near to each other) | fIN = 10 MHz | 75 | dBFS | ||||
| fIN = 100 MHz | 75 | ||||||
| fIN = 170 MHz | 74 | ||||||
| fIN = 270 MHz | 72 | ||||||
| fIN = 370 MHz | 71 | ||||||
| fIN = 470 MHz | 70 | ||||||
| Crosstalk(1) isolation between far channels (channels A and B are far from channels C and D) | fIN = 10 MHz | 110 | dBFS | ||||
| fIN = 100 MHz | 110 | ||||||
| fIN = 170 MHz | 110 | ||||||
| fIN = 270 MHz | 110 | ||||||
| fIN = 370 MHz | 110 | ||||||
| fIN = 470 MHz | 110 | ||||||
| CLOCK INPUT | |||||||
| Internal clock biasing | CLKINP and CLKINM pins are connected to the internal biasing voltage through a 5-kΩ resistor | 0.7 | V | ||||