ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | CTRL_LID | 0 | 0 | 0 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | 0 | R/W | 0h | Must read or write 0 |
| 3 | CTRL_LID | R/W | 0h | This bit is the enable bit to program the lane ID (LID). 0 : Default LID 1 : Enable LID programming |
| 2-0 | 0 | R/W | 0h | Must read or write 0 |