ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The clock inputs of the ADS58J64 supports LVDS and LVPECL standards. The CLKP, CLKM inputs have an internal termination of 100 Ω. The clock inputs must be ac-coupled because the input pins are self-biased to a common-mode voltage of 0.7 V, as shown in Figure 7-2 and Figure 7-3.