ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
typical values are at TA = 25°C, full temperature range is from TMIN = –40°C to TMAX = +85°C, device sampling frequency = 1 GSPS, mode 8: 2x decimation with burst mode output, 50% clock duty cycle, AVDD19 = 1.9 V, AVDD = DVDD = 1.15 V, –1-dBFS differential input, and fIN = 190 MHz (unless otherwise noted)
fIN = 100 MHz, AIN= –1 dBFS, SNR = 70.16 dBFS, SFDR = 84.95 dBc, SFDR = 95.41 dBc (non 23) |
fIN = 220 MHz, AIN= –1 dBFS, SNR = 69.27 dBFS, SFDR = 87.66 dBc, SFDR = 91.04 dBc (non 23) |
fIN = 170 MHz, AIN= –1 dBFS, SNR = 69.35 dBFS, SFDR = 86.46 dBc, SFDR = 89.27 dBc (non 23) |