ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The internal registers of the ADS58J64 can be programmed (as shown in Figure 7-30) by:
The ADS58J64 has several different register pages (page selection in address 11h, 12h). Specify the register page before writing to the desired address. The register page only must be set one time for continuous writes to the same page.
During the write operation, the SDOUT pin is in a high-impedance mode and must float.