ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | SPI_ANALOG |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R/W | 0h | Must read or write 0 |
0 | SPI_ANALOG | R/W | 0h | This bit selects the analog SPI. 0 : Analog SPI is disabled 1 : Analog SPI is disabled |