ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OVR_ENABLE | OVR_FAST_SEL | 0 | 0 | OVR_LSB1 | 0 | OVR_LSB0 | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OVR_ENABLE | R/W | 0h | This bit enables or disables the OVR on the JESD lanes. 0 : Disables OVR 1 : Enables OVR |
6 | OVR_FAST_SEL | R/W | 0h | This bit selects the fast or delay-matched OVR 0 : Delay-matched OVR 1 : Fast OVR |
5-4 | 0 | R/W | 0h | Must read or write 0 |
3 | OVR_LSB1 | R/W | 0h | This bit selects either data or OVR on LSB1. 0 : Data selected 1 : OVR or FOVR selected |
2 | 0 | R/W | 0h | Must read or write 0 |
1 | OVR_LSB0 | R/W | 0h | This bit selects either data or OVR on LSB0. 0 : Data selected 1 : OVR or FOVR selected |
0 | 0 | R/W | 0h | Must read or write 0 |