ZHCSFY7B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The ADS58J64 provides a digital cross-point switch in the JESD204B block that allows internal routing of any output of the two ADCs within one channel pair to any of the two JESD204B serial transmitters in order to ease layout constraints, as shown in Figure 7-24. The cross-point switch routing is configured via SPI (address 41h in the SERDES_XX digital page).