ZHCSQZ8A May 2022 – December 2022 ADS1285
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RESERVED | GPIO1_DAT | GPIO0_DAT | GPIO1_DIR | GPIO0_DIR | RESERVED | |||
R/W-000b | R/W-xb | R/W-xb | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R/W | 000b | Always write 000b. |
4 | GPIO1_DAT | R/W | xb | GPIO1 data. See the GPIO section for details. 0b = GPIO1 is low 1b = GPIO1 is high |
3 | GPIO0_DAT | R/W | xb | GPIO0 data. 0b = GPIO0 is low 1b = GPIO0 is high |
2 | GPIO1_DIR | R/W | 0b | GPIO1 direction. 0b = GPIO1 is an input 1b = GPIO1 is an output |
1 | GPIO0_DIR | R/W | 0b | GPIO0 direction. 0b = GPIO0 is an input 1b = GPIO0 is an output |
0 | RESERVED | R/W | 0b | Always write 0b. |