ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
CLOCK | ||||
tc(CLKIN) | CLKIN period | 9.7 | 2000 | ns |
tw(CLKINL) | Pulse duration, CLKIN low | 4.5 | ns | |
tw(CLKINH) | Pulse duration, CLKIN high | 4.5 | ns | |
tc(CLK) (2) | ADC clock period, max-speed mode | 29.8 | 2000 | ns |
ADC clock period, high-speed mode | 38.2 | 2000 | ||
ADC clock period, mid-speed mode | 76.4 | 2000 | ||
ADC clock period, low-speed mode | 305 | 2000 | ||
tw(CLKL) | Pulse duration, CLK low, max-speed mode | 13.4 | ns | |
Pulse duration, CLK low, high-speed mode | 17 | |||
Pulse duration, CLK low, mid-speed mode | 34 | |||
Pulse duration, CLK low, low-speed mode | 128 | |||
tw(CLKH) | Pulse duration, CLK high, max-speed mode | 13.4 | ns | |
Pulse duration, CLK high, high-speed mode | 17 | |||
Pulse duration, CLK high, mid-speed mode | 34 | |||
Pulse duration, CLK high, low-speed mode | 128 | |||
FRAME-SYNC DATA PORT | ||||
tc(DCLK) | DCLK period, stand-alone operation | 9.7 | ns | |
DCLK period, DOUT to DIN daisy chain connection | 29.8 | ns | ||
SPI CONFIGURATION PORT | ||||
tc(SCLK) | SCLK period | 25 | ns | |
tw(SCL) | Pulse duration, SCLK low | 10 | ns | |
tw(SCH) | Pulse duration, SCLK high | 10 | ns | |
td(CSSC) | Delay time, first SCLK rising edge after CS falling edge | 10 | ns | |
tsu(DI) | Setup time, SDI valid before SCLK falling edge | 4 | ns | |
th(DI) | Hold time, SDI valid after SCLK falling edge | 6 | ns | |
td(SCCS) | Delay time, CS rising edge after final SCLK falling edge | 10 | ns | |
tw(CSH) | Pulse duration, CS high | 20 | ns | |
START PIN | ||||
tw(STL) | Pulse duration, START low | 4 | tCLK | |
tw(STH) | Pulse duration, START high | 4 | tCLK | |
tsu(STCL) | Setup time, START transition before CLKIN rising edge (1) | 9 | ns | |
th(STCL) | Hold time, START transition after CLKIN rising edge (1) | 9 | ns | |
tsu(STFS) | Setup time, START falling edge or STOP bit before FSYNC rising edge to stop next conversion (start/stop conversion mode) | 24 | tCLK | |
RESET PIN | ||||
tw(RSL) | Pulse duration, RESET low | 4 | tCLK |