ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
DOUTn are the channel-data output pins. Data are updated on the DCLK falling edges and latched on the DCLK rising edges. The number of DOUT pins that provide channel data is programmable by the DP_TDM[1:0] bits of the DP_CFG1 register. Inactive DOUT pins are available as GPIO or as daisy-chain input pins (DIN) to accept data from another device.