ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
The device is also reset through SPI by a special pattern input. The input pattern does not follow the standard input command format. To reset, input a minimum of 1024 consecutive ones, followed by taking CS high at which time reset occurs. Figure 7-29 shows the reset pattern.