ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
The ADCs have three analog power supplies and one digital power supply. Power-supply voltages AVDD1 and AVSS configure the channels for unipolar or bipolar signal types. Example configurations are AVDD1 = 5V and AVSS = DGND for unipolar signals, and AVDD1 = 2.5V and AVSS = –2.5V for bipolar signals. The AVDD2 power-supply voltage is with respect to AVSS and the IOVDD power-supply voltage is with respect to DGND. The specified range of the power supplies are listed in the Recommended Operating Conditions.
The power supplies do not require special sequencing and are able to be powered up in any order. However, make sure no analog or digital input exceeds the respective AVDD1 and AVSS (analog) or IOVDD (digital) power-supply voltages. An internal reset is performed after the IOVDD power-supply voltage is applied.
Table 9-20 shows the recommended bypass capacitors for the devices. All capacitors are ceramic, rated 6.3V, and X7R dielectric. In addition to using a single ground plane for DGND, best performance is achieved with power planes for IOVDD, AVDD1, AVDD2, and AVSS. If AVSS is 0V for unipolar supply operation, AVSS and DGND are the same plane.
For both the ADS127L14 and the ADS127L18, the AVSS pin numbers 45 and 51 do not require bypass capacitors. In addition, the ADS127L14 AVSS pin numbers 31, 32, 35, 36, 39, 40, 43, and 44 do not require bypass capacitors. Tie these pins to the AVSS plane.
POSITIVE PINS | NEGATIVE PINS | CAPACITOR (6.3V, X7R) |
---|---|---|
IOVDD (pins 18, 19 tied together) | DGND (pin17) | 2.2uF |
CAPD (pin 20) | DGND (pin 21) | 2.2uF |
AVDD1 (pins 23, 24 tied together) | AVSS (pin 22) | 2.2uF |
AVDD2 (pin 25) | AVSS (pin 22) | 2.2uF |
CAPA (pins 26, 27 tied together) | AVSS (pin 28) | 10uF |
REFP (pins 49, 50 tied together) | REFN (pins 47, 48 tied together) | 2.2µF (REFP buffer on), 10uF (REFP buffer off) |
REFN (pins 47, 48 tied together) | AVSS (pins 45, 51 tied together) | 2.2µF (only required if REFN is not tied to ground) |