ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
The ADCs have four speed modes with corresponding clock signal frequencies. Mode selection is based on the desired data rate, resolution, and device power consumption. Max-speed mode offers the maximum data rate and signal bandwidth and the low-speed mode minimizes power consumption for applications not requiring large signal bandwidths. Do not exceed the specified value of ADC clock frequency of any speed mode. See the Clock Operation section for the clock frequencies and clock divider options. All device channels use the same speed mode, as programmed by the SPEED_MODE(1:0) bits of the GEN_CFG2 register.