ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
Gain drift is defined as the change of gain error measured at multiple points over the specified temperature range. The box method is used in which a box is formed over the maximum and minimum gain errors over the specified temperature range. The box method specifies limits for the temperature error but does not specify the exact shape and slope of the device under test. Equation 12 describes gain drift using the box method.
where: