ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
CS is an active-low input that enables the SPI for communication. The communication frame is started by taking CS low and is ended by taking CS high. When CS is taken high, the device ends the frame by interpreting the last 16 bits of input data (24 bits in CRC mode). The device interprets these bits regardless of the total number of bits shifted in. When CS is high, the SPI interface resets, commands are blocked, and the SDO pin enters a high-impedance state.