INA271-HT (正在供货)

具有简单滤波输入的高温、80V、低侧/高侧、高速、电压输出电流感测放大器

具有简单滤波输入的高温、80V、低侧/高侧、高速、电压输出电流感测放大器 - INA271-HT
数据表
 

描述

The INA271 is a current-shunt monitor with voltage output and can sense drops across current shunts at common-mode voltages from –16V to +80V, independent of the supply voltage. The INA271 pinouts readily enable filtering.

The INA271 is available with a 20V/V output voltage scale. The 130kHz bandwidth simplifies use in current-control loops.

The INA271 operates from a single +2.7V to +18V supply, drawing a maximum of 1600µA of supply current. This device is specified over the extended operating temperature range of –55°C to +210°C.

特性

  • Wide Common-Mode Range: –16V to +80V
  • CMRR: 78dB
  • Accuracy:
    ±10mV Offset (max)
    ±7.5% Gain Error (max)
    100µV/°C Offset Drift (max)
  • Bandwidth: Up to 130kHz
  • Transfer Function: 20V/V
  • Quiescent Current: 1600µA (max)
  • Power Supply: +2.7V to +18V
  • Provision for Filtering
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges

查看更多内容

参数 与其它产品相比 电源管理特殊功能产品

 
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Features
INA271-HT
-55 to 210   
CFP   
See datasheet (CFP)   
High Temp   
Low-side Capable   

其它合格版本 INA271-HT

版本 器件型号 定义
目录 INA271 TI 的标准目录产品