SPRUIG8I January 2018 – December 2023
The object files created by the Code Generation Tools conform to the ELF (Executable and Linking Format) binary format, which is used by the Embedded Application Binary Interface (EABI). See the C7000 Embedded Application Binary Interface (EABI) Reference Guide (SPRUIG4) for information on the EABI ABI.
The C7000 has a 48-bit address space for both code and data. Accordingly, object files use the ELF64 format.