SPRUIG8I January 2018 – December 2023
The compiler is a command-line program named cl7x. This program can compile, optimize, assemble, and link programs in a single step. Within Code Composer Studio™, the compiler is run automatically to perform the steps needed to build a project.
For more information about compiling a program, see Section 3.1.
The compiler has straightforward calling conventions, so you can write C functions that call each other. For more information about calling conventions, see Chapter 6.