SPRUIG8I January 2018 – December 2023
If you do not use the MEMORY directive, the linker uses a default memory model that may be suitable for running executables on a generic simulator. Please consult your device documentation to determine what memory ranges are available. This model assumes that the full 48-bit address space (248 locations) is present in the system and available for use. For more information about the default memory model, see Section 12.7.