SPRUIG8I January 2018 – December 2023
The float data type is stored in memory as 32-bit objects. The value is stored in the single-precision floating-point format (binary32) defined by the IEEE 754 standard.
MS | LS |
S | E | E | E | E | E | E | E | E | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M | M |
31 | 23 | 0 |
LEGEND: S = sign, M = mantissa, E = exponent, MS = most significant, LS = least significant |