SPRUIG8I January 2018 – December 2023
The C7000 compiler provides intrinsics to provide functionality for ISA instructions and routines that cannot be leveraged by way of a simple C/C++ operator.
Most instructions defined for the
C7000 ISA are available via intrinsics, which are listed in the c7x.h
runtime-support header file. These intrinsics are subdivided into the
following usage categories: