SPRUIG8I January 2018 – December 2023
An environment variable is a system symbol you define and assign a string to. Setting environment variables is useful if you want to run the compiler repeatedly without re-entering options, input filenames, or pathnames.
C_OPTION and C_DIR -- The C_OPTION and C_DIR environment variables are deprecated. Use device-specific environment variables instead.