ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
f(SCL) | SCL Clock Frequency | Standard mode | 100 | kHz | |
Fast mode | 400 | kHz | |||
Fast mode plus | 1 | MHz | |||
High-speed mode (write operation), CB – 100 pF max | 3.4 | MHz | |||
High-speed mode (read operation), CB – 100 pF max | 3.4 | MHz | |||
High-speed mode (write operation), CB – 400 pF max | 1.7 | MHz | |||
High-speed mode (read operation), CB – 400 pF max | 1.7 | MHz | |||
tBUF | Bus Free Time Between a STOP and START Condition | Standard mode | 4.7 | μs | |
Fast mode | 1.3 | μs | |||
Fast mode plus | 0.5 | μs | |||
tHD, tSTA | Hold Time (Repeated) START Condition | Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode | 160 | ns | |||
tLOW | LOW Period of the SCL Clock | Standard mode | 4.7 | μs | |
Fast mode | 1.3 | μs | |||
Fast mode plus | 0.5 | μs | |||
High-speed mode, CB – 100 pF max | 160 | ns | |||
High-speed mode, CB – 400 pF max | 320 | ns | |||
tHIGH | HIGH Period of the SCL Clock | Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode, CB – 100 pF max | 60 | ns | |||
High-speed mode, CB – 400 pF max | 120 | ns | |||
tSU, tSTA | Setup Time for a Repeated START Condition | Standard mode | 4.7 | μs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode | 160 | ns | |||
tSU, tDAT | Data Setup Time | Standard mode | 250 | ns | |
Fast mode | 100 | ns | |||
Fast mode plus | 50 | ns | |||
High-speed mode | 10 | ns | |||
tHD, tDAT | Data Hold Time | Standard mode | 0 | 3.45 | μs |
Fast mode | 0 | 0.9 | μs | ||
Fast mode plus | 0 | μs | |||
High-speed mode, CB – 100 pF max | 0 | 70 | ns | ||
High-speed mode, CB – 400 pF max | 0 | 150 | ns | ||
tRCL | Rise Time of SCL Signal | Standard mode | 1000 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | Standard mode | 20 + 0.1 CB | 1000 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tFCL | Fall Time of SCL Signal | Standard mode | 20 + 0.1 CB | 300 | ns |
Fast mode | 300 | ns | |||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
tRDA | Rise Time of SDA Signal | Standard mode | 1000 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tFDA | Fall Time of SDA Signal | Standard mode | 300 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tSU, tSTO | Setup Time of STOP Condition | Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-Speed mode | 160 | ns | |||
CB | Capacitive Load for SDA and SCL | Standard mode | 400 | pF | |
Fast mode | 400 | pF | |||
Fast mode plus | 550 | pF | |||
High-Speed mode | 400 | pF |