ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
Memory location: 0xFF
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WEN | WP | ISE2PROMWP | RESERVED | ||||
R/W | R/W | R | R/W | R/W | R/W | R/W | R/W |
Stored in E2 | |||||||
N | Y | N | N | N | N | N | N |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WEN | R/W | 0 | E2PROM Write Enable bit. 0: No operation. 1: Forces the contents of selected I2C register bits to be copied into E2PROM, thereby making them the default values during power-up. When the contents of all the I2C register bits have been written to the E2PROM, the device automatically resets this bit. |
6 | WP | R/W | 0 | E2PROM Write Protect bit. 0: Normal operation. 1: Forces the E2PROM content to be locked following a write sequence (WEN = 1). This protects the E2PROM content from undesirable write actions making it virus safe. This process is non reversible. |
5 | ISE2PROMWP | R | 0 | E2PROM Write Protect Status bit. 0: E2PROM content is not write protected. E2PROM content can still be updated. 1: E2PROM content is write protected. E2PROM content is permanently locked. |
4:0 | RESERVED | R/W | 0 | Reserved bit. This bits is reserved for future use. During write operations data intended for this bit is ignored, and during read operations 0 is returned. |