ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
Table 9-3 shows the memory map of the configuration parameters.
Register Address | Register Name | Factory Default | Description |
---|---|---|---|
01h | Section 9.6.5 | xxh | Sets miscellaneous configuration bits |
02h | Section 9.6.6 | xxh | Sets the floor output voltage threshold boost / pass-through mode change (VSEL = L) |
03h | Section 9.6.7 | xxh | Sets the roof output voltage threshold boost / pass-through mode change (VSEL = H) |
04h | Section 9.6.8 | xxh | Sets the average input current limit in dc/dc boost mode |
05h | Section 9.6.9 | xxh | Returns status flags |
FFh | Section 9.6.10 | 00h | Controls whether read and write operations access I2C or E2PROM registers |
The following procedure details how to save the content of all I2C registers to the E2PROM non-volatile configuration memory.