ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
This register contains the TEMP1 measurement.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SR_TMP1[1:0] | Reserved | ||||||
R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SR_TMP1[1:0] | R | 0h | TEMP1 Measured data by SAR ADC[1:0] |
5-0 | Reserved | R | 0h | Reserved |