ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
The TAS2557 DSP can be initialized into one of three modes. The advanced processing features in these modes, such as battery guard, thermal fold-back, brownout, and boost are configured using PurePath Console 3 Software TAS2557 Application
BOOT_MODE[3:0] (DSP_MODE) | Operating Mode |
---|---|
0000 | Reserved |
0001 | Mode 1 - PCM input playback only (default) |
0010 | Mode 2 - PCM input playback + PCM IVsense output |
0011 | Mode 3 - Smart Amp Mode |