ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Configure the BDIV ratio and power.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASI2_BDIV_PWR | ASI2_BDIV_RTO[6:0] | ||||||
RW-0h | RW-2h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ASI2_BDIV_PWR | RW | 0h | The ASI2 BDIV divider is
0 = powered down 1 = powered up |
6-0 | ASI2_BDIV_RTO[6:0] | RW | 2h | The ASI2 BDIV ratio is
0 = 128 1 = 1 2 = 2 ... 126 = 126 127 = 127 |