ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
This register contains the VBAT measurement.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SR_VBAT[9:2] | |||||||
R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7--2 | SR_VBAT[9:0] | R | 0h | VBAT Measured data by SAR ADC[9:2] |