ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Configures the Devices Protection Blocks
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | OT_RT | Reserved | Reserved |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-1h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 0h | Reserved |
4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2 | OT_RT | RW | 0h | Die over-temperature retry is
0 = Enabled 1 = Disabled |
1 | Reserved | RW | 1h | Reserved |
0 | Reserved | RW | 1h | Reserved |