ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
The TAS2557 device has a configurable boost current limit (ILIM). The default current limit is 3 A but this limit may be set lower based on selection of passive components connected to the boost. The TAS2557 device supports 4 different boost limits.
BOOST_CTRL_2[1:0] (BST_ILM) | BOOST CURRENT LIMIT (A) |
---|---|
00 | 1.5 |
01 | 2.0 |
10 | 2.5 |
11 | 3.0 (default) |