ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Sticky register used to indicate the source of an interrupt trigger. Register is cleared once read.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_OC | INT_UV | Reserved | INT_OT | INT_BO | INT_CL | INT_SC | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_OC | R | 0h | Sticky bit indicating that speaker over current condition
0 = did not occurred since last read 1 = occurred since last read |
6 | INT_UV | R | 0h | Sticky bit indicating that analog under voltage condition
0 = did not occurred since last read 1 = occurred since last read |
5 | Reserved | R | 0h | Reserved |
4 | INT_OT | R | 0h | Sticky bit indicating that die over-temperature condition
0 = did not occurred since last read 1 = occurred since last read |
3 | INT_BO | R | 0h | Sticky bit indicating that brownout condition
0 = did not occurred since last read 1 = occurred since last read |
2 | INT_CL | R | 0h | Sticky bit indicating that the clock is lost condition
0 = did not occurred since last read 1 = occurred since last read |
1 | INT_SC | R | 0h | Sticky bit indicating that the SAR complete condition
0 = did not occurred since last read 1 = occurred since last read |
0 | Reserved | RW | 0h | Reserved |