ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
This register controls the boost operation.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | BST_ILIM[1:0] | ||||
RW-0h | RW-0h | RW-0h | RW-3h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2 | Reserved | RW | 0h | Reserved |
1-0 | BST_ILIM[1:0] | RW | 3h | Boost current limit
0 = 1.5A 1 = 2.0A 2 = 2.5A 3 = 3.0A |