ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Selects the page for the next read or write.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | RW | 0h | Selects the Register Page for the next read or write command |