ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Configure how interrupts are reported.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT1_IND[1:0] | INT2_IND[1:0] | INT3_IND[1:0] | INT4_IND[1:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | INT1_IND[1:0] | RW | 0h | Interrupt 1 pin will indicate an interrupt as
0 = one active high pulse of duration 2 ms 1 = multiple active high pulses of duration 2 ms with period 4 ms until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high based instantaneous interrupt value |
5-4 | INT2_IND[1:0] | RW | 0h | Interrupt 2 pin will indicate an interrupt as
0 = one active high pulse of duration 2 ms 1 = multiple active high pulses of duration 2 ms with period 4 ms until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high based instantaneous interrupt value |
3-2 | INT3_IND[1:0] | RW | 0h | Interrupt 3 pin will indicate an interrupt as
0 = one active high pulse of duration 2 ms 1 = multiple active high pulses of duration 2 ms with period 4 ms until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high based instantaneous interrupt value |
1-0 | INT4_IND[1:0] | RW | 0h | Interrupt 4 pin will indicate an interrupt as
0 = one active high pulse of duration 2 ms 1 = multiple active high pulses of duration 2 ms with period 4 ms until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high until INT_STICKY_1 and INT_STICKY_2 are read to be cleared. 2 = active high based instantaneous interrupt value |