ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
PARAMETER | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
td(WS) | BCLK to WCLK delay | 50% of BCLK to 50% of WCLK | 35 | 25 | ns | ||
td(DO-WS) | WCLK to DOUT Delay (For LJF Mode Only) | 50% of WCLK to 50% of DOUT | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT Delay | 50% of BCLK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN Setup | 8 | 8 | ns | |||
th(DI) | DIN Hold | 8 | 8 | ns | |||
tr | Rise Time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall Time | 90%-10% Fall Time | 8 | 4 | ns |