ZHCSS30E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The maximum (or worst-case) power consumption of the SN65LVDS301 is tested using the two different test patterns shown in Table 7-5 and Table 7-6. The test patterns consist of sixteen 30-bit transmit words in 1-channel mode, eight 30-bit transmit words in 2-channel mode and five 30-bit transmit words in 3-channel mode. The pattern repeats itself throughout the entire measurement. It is assumed that every possible transmit code on RGB inputs has the same probability to occur during typical device operation.
Word | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7-4], B[3-0], 0,VS,HS,DE |
---|---|
1 | 0xAAAAAA5 |
2 | 0x5555555 |
Word | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7-4], B[3-0], 0,VS,HS,DE |
---|---|
1 | 0x0000000 |
2 | 0xFFFFFF7 |