ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
For connecting the DLPC4430 display controller and the DLP480RE DMD, see the reference design schematic. For a complete the DLP® system, an optical module or light engine is required that contains the DLP480RE DMD, associated illumination sources, optical elements, and necessary mechanical components.
To ensure reliable operation, the DLP480RE DMD must always be used with the DLPC4430 display controllers and a DLPA100 PMIC driver. Refer to PCB Design Requirements for DLP® Standard TRP Digital Micromirror Devices for the DMD board design and manufacturing handling of the DMD sub assemblies.